For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
AVM - Screw-in fitting, straight
Bill of material
AVM NW 04 L
DES
Identifier
AVM NW 04 L
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
M 10 x 1
G2
Thread G2
M 12 x 1.5
D3
Diameter D3
14.0 mm
I
Length I
8.0 mm
L2
Length L2
24.5 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.